IESNA:LM-63-2002
[TEST]P1367944
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-940-U-T4W-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 90CRI 4000K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8268.0
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1021.9 1141.3 1258.1 1353.7 1446.6 1526.2 1587.2 1629.7 1640.3 1624.4 1605.8 1600.5 1608.5 1632.4 1680.1 1767.7 1924.3 2306.5 2871.9 
3304.5 3514.2 3723.9 3952.2 4183.1 4363.6 4254.8 3238.2 2001.3 1146.6 756.5 345.1 108.8 53.1 23.9 10.6 0.0 0.0 
1021.9 1141.3 1252.8 1351.0 1446.6 1515.6 1581.9 1627.1 1632.4 1621.7 1600.5 1595.2 1611.1 1629.7 1680.1 1778.3 1903.1 2282.7 2850.7 
3278.0 3498.3 3723.9 3957.5 4193.7 4374.2 4281.3 3370.9 2184.4 1239.5 783.0 358.3 124.7 61.0 26.5 13.3 2.7 0.0 
1021.9 1130.7 1236.9 1340.4 1422.7 1497.0 1558.0 1600.5 1611.1 1597.9 1584.6 1576.6 1592.5 1613.8 1656.3 1749.2 1873.9 2155.3 2635.7 
3116.1 3402.7 3649.6 3954.8 4214.9 4461.8 4591.9 4058.3 2930.3 1881.9 1032.5 520.2 209.7 124.7 71.7 29.2 2.7 0.0 
1021.9 1125.4 1226.3 1321.8 1401.4 1462.5 1520.9 1558.0 1571.3 1566.0 1558.0 1552.7 1568.7 1581.9 1608.5 1672.2 1767.7 1913.7 2224.3 
2680.8 3171.8 3540.8 3925.6 4329.1 4674.1 4960.8 5016.5 4674.1 4350.3 3639.0 2327.8 886.5 268.1 127.4 50.4 8.0 0.0 
1021.9 1117.4 1205.0 1292.6 1369.6 1430.6 1483.7 1518.2 1539.5 1547.4 1547.4 1552.7 1563.4 1579.3 1597.9 1637.7 1704.0 1812.9 1974.8 
2234.9 2672.8 3198.4 3718.6 4270.7 4721.9 5117.4 5475.7 5658.9 5528.8 5358.9 4076.9 2168.5 801.6 313.2 87.6 8.0 0.0 
1021.9 1101.5 1181.1 1263.4 1332.4 1393.5 1446.6 1486.4 1510.3 1526.2 1536.8 1552.7 1579.3 1605.8 1632.4 1656.3 1720.0 1815.5 1961.5 
2155.3 2407.4 2755.1 3209.0 3686.8 4169.8 4621.0 5133.3 5690.7 6144.6 5571.3 4788.3 3540.8 2006.6 589.2 95.6 10.6 0.0 
1021.9 1101.5 1181.1 1258.1 1332.4 1390.8 1446.6 1489.0 1512.9 1528.8 1542.1 1558.0 1589.9 1616.4 1643.0 1672.2 1727.9 1823.5 1972.1 
2163.2 2404.7 2739.2 3158.6 3623.1 4082.2 4565.3 5085.5 5637.6 6155.2 5632.3 4729.9 3498.3 2057.0 626.4 103.5 10.6 0.0 
1021.9 1090.9 1151.9 1223.6 1287.3 1345.7 1398.8 1446.6 1481.1 1510.3 1534.2 1568.7 1613.8 1650.9 1685.4 1722.6 1783.7 1876.6 2017.2 
2197.7 2436.6 2710.0 3055.0 3431.9 3864.6 4353.0 4873.2 5258.1 5358.9 5730.5 4772.3 2460.5 838.7 273.4 58.4 13.3 0.0 
1021.9 1069.7 1120.1 1178.5 1234.2 1290.0 1345.7 1398.8 1438.6 1483.7 1523.5 1566.0 1613.8 1643.0 1685.4 1741.2 1810.2 1927.0 2086.2 
2314.5 2595.9 2927.6 3312.5 3763.7 4212.3 4655.6 4958.1 4982.0 5178.4 5311.2 5043.1 3737.2 1183.8 307.9 114.1 15.9 0.0 
1021.9 1053.7 1096.2 1136.0 1183.8 1236.9 1284.7 1335.1 1388.2 1430.6 1481.1 1531.5 1576.6 1613.8 1658.9 1709.3 1770.4 1881.9 2054.4 
2288.0 2593.2 2943.6 3360.3 3753.1 4151.2 4461.8 4509.6 4549.4 4605.1 4350.3 3800.9 2080.9 469.8 146.0 82.3 18.6 0.0 
1021.9 1035.2 1056.4 1088.2 1122.7 1165.2 1207.7 1255.5 1300.6 1353.7 1406.8 1459.8 1518.2 1568.7 1619.1 1680.1 1751.8 1865.9 2038.5 
2285.3 2601.2 3028.5 3463.8 3819.5 4108.8 4220.3 4132.7 4031.8 3710.6 3060.3 2245.5 703.4 143.3 53.1 26.5 15.9 0.0 
1021.9 1024.5 1032.5 1053.7 1082.9 1114.8 1151.9 1189.1 1228.9 1274.0 1319.2 1369.6 1428.0 1481.1 1536.8 1603.2 1696.1 1815.5 1998.6 
2245.5 2572.0 2962.1 3339.0 3567.3 3620.4 3431.9 3052.4 2664.9 2205.7 1701.4 1154.6 366.3 92.9 39.8 21.2 13.3 0.0 
1021.9 1011.3 1011.3 1016.6 1029.8 1048.4 1061.7 1080.3 1093.6 1104.2 1120.1 1138.7 1157.3 1175.8 1205.0 1239.5 1287.3 1388.2 1555.4 
1789.0 2080.9 2388.8 2606.5 2648.9 2465.8 2038.5 1489.0 902.4 461.8 169.9 82.3 53.1 37.2 26.5 18.6 13.3 0.0 
1021.9 992.7 960.8 931.6 897.1 862.6 822.8 775.0 724.6 668.9 605.2 544.1 485.7 440.6 416.7 411.4 422.0 430.0 469.8 
581.3 700.7 785.7 814.9 695.4 491.0 342.4 241.5 156.6 108.8 74.3 55.7 42.5 34.5 23.9 15.9 10.6 0.0 
1021.9 966.1 897.1 828.1 751.2 674.2 583.9 493.7 411.4 355.7 326.5 315.9 310.5 307.9 313.2 323.8 329.1 334.4 329.1 
318.5 299.9 281.4 262.8 241.5 212.3 172.5 135.4 111.5 90.2 71.7 50.4 39.8 29.2 21.2 15.9 8.0 0.0 
1021.9 947.6 841.4 729.9 621.1 514.9 411.4 355.7 339.7 331.8 321.2 313.2 305.2 299.9 294.6 289.3 281.4 268.1 254.8 236.2 
215.0 196.4 177.8 159.3 138.0 122.1 106.2 92.9 77.0 58.4 39.8 31.9 23.9 18.6 15.9 8.0 0.0 
1021.9 918.4 785.7 655.6 520.2 406.1 358.3 345.1 337.1 326.5 318.5 310.5 302.6 289.3 278.7 265.4 249.5 230.9 207.0 185.8 164.6 
146.0 130.1 119.4 106.2 95.6 84.9 69.0 55.7 42.5 34.5 29.2 23.9 18.6 13.3 10.6 0.0 
1021.9 897.1 745.8 589.2 443.3 371.6 355.7 345.1 337.1 326.5 315.9 307.9 297.3 281.4 265.4 246.8 223.0 201.7 177.8 153.9 132.7 
119.4 111.5 100.9 92.9 84.9 74.3 63.7 53.1 47.8 37.2 31.9 26.5 18.6 13.3 10.6 0.0 
1021.9 881.2 708.7 538.8 403.4 366.3 355.7 345.1 334.4 326.5 315.9 305.2 294.6 276.0 257.5 233.6 209.7 183.1 153.9 132.7 119.4 
108.8 103.5 95.6 87.6 79.6 69.0 61.0 53.1 45.1 37.2 31.9 21.2 18.6 15.9 10.6 0.0 
1021.9 862.6 684.8 507.0 387.5 366.3 355.7 345.1 334.4 323.8 313.2 302.6 289.3 273.4 254.8 230.9 201.7 169.9 143.3 124.7 114.1 
103.5 98.2 90.2 82.3 71.7 61.0 53.1 47.8 39.8 34.5 26.5 21.2 15.9 13.3 10.6 0.0 
1021.9 867.9 682.1 496.3 384.9 368.9 361.0 350.4 339.7 329.1 318.5 307.9 294.6 278.7 260.1 236.2 201.7 169.9 143.3 124.7 111.5 
100.9 95.6 87.6 77.0 66.4 53.1 45.1 39.8 34.5 29.2 23.9 18.6 15.9 13.3 10.6 0.0 
1021.9 870.6 671.5 491.0 384.9 368.9 358.3 347.7 339.7 329.1 315.9 305.2 294.6 281.4 262.8 238.9 204.4 172.5 146.0 124.7 108.8 
100.9 95.6 87.6 77.0 63.7 50.4 45.1 39.8 34.5 26.5 21.2 18.6 15.9 13.3 10.6 0.0 
